Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CPRV setting | B | CPRV, 160 psi (11 bar) |
| CPRV type | 1 | Standard charge pressure relief valve |
| Design code | B | Design code B |
| Design type | 3 | Fixed clearance with lip seal (33/39/46/54/64 only) |
| Displacement | 46 | 4.594 cid (75.33 cc) |
| End cover and comp valve block | G | Integral shuttle valve, low-rate springs, and charge pressure relief valve |
| Flow rate gpm | 82.7 | |
| Flow rate LPM | 313.2 | |
| High pres relief valve port A | 0 | No HPRV in port-A |
| High pres relief valve port B | 0 | No HPRV in port-B |
| HPRV setting port A | 0 | HPRV Setting Port A, None |
| HPRV setting port B | 0 | HPRV Setting Port B, None |
| Identification | B | Mcneilus |
| Main ports | A | 1.00 code 61 opposite side ports (not for new applications) |
| Maximum output speed | 4160 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | HHD463321AG1B0000D36KBB | |
| MOUNTING FLANGE | 4-BOLT-C | 4-BOLT-C |
| Output shaft | 21 | 21 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Output torque lbf-in2 | 4386.9 | |
| Output torque Nm | 495.7 | |
| Paint | K | Primer white |
| Product Series | HHD | Heavy duty hydrostatic fixed displacement motor |
| Product type | 3 | Fixed displacement motor |
| Special features | 36 | Bar code label on unit and one on packaging |
| Speed sensor | D | Quadrature speed sensor with 4-pin Weatherpack connector, one 24-pulse per revolution speed signal and directional signal |
| Working pressure bar | 414 | |
| Working pressure psi | 6000 |