Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
CPRV setting | CPRV, 160 PSI (11 BAR) |
CPRV type | STANDARD (CPRV) |
Design Code | Design code B |
Design type | FIXED CLEARANCE W LIP SEAL |
Displacement | 5.439 cid (89.13 cc) |
End cover and comp valve block | ISV, LRS, CPRV |
Flow rate gpm | 87.60 |
Flow rate lpm | 331.6 |
High pres relief valve port A | NONE (HPRV-A) |
High pres relief valve port B | NONE (HPRV-B) |
HPRV setting port A | HPRV A, NONE |
HPRV setting port B | HPRV B, NONE |
Identification | SPECIAL EATON HYDRAULICS |
Main ports | 1.00 CODE 62 OPP SIDE |
Maximum output speed | 3720 |
Maximum temperature C | 82.20 |
Maximum temperature F | 180.00 |
Model code | HHD543321BG1B00000000PB |
Mounting Flange | 4-BOLT-C |
Output shaft | 21T 16/32 PITCH SPLINE |
Output torque lbf-in2 | 5193.9 |
Output torque NM | 586.8 |
Paint | STANDARD, PRIMER BLUE |
Product series | HEAVY DUTY HST FIX DISP MOTOR |
Product type | FIXED DISPLACEMENT MOTOR |
Special features | NO SPECIAL FEATURES |
Speed sensor | NO SPEED SENSOR |
Working pressure bar | 413.7 |
Working pressure psi | 6000 |