Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
CPRV setting | CPRV, 300 PSI (20.7 BAR) |
CPRV type | SPL DAMPED CPRV |
Design code | Design code B |
Design type | FIXED CLEARANCE W LIP SEAL |
Displacement | 5.439 cid (89.13 cc) |
End cover and comp valve block | VB HIGH SVS, HPRV, B FLUSH BLK |
Flow rate GPM | 87.6 |
Flow rate LPM | 331.6 |
High pres relief valve port A | HPRV A, STANDARD |
High pres relief valve port B | HPRV B, STANDARD HPRV |
HPRV setting port A | HPRV A, 6000 PSI (413.7 BAR) |
HPRV setting port B | HPRV B, 6000 PSI (413.7 BAR) |
Identification | JOHN DEERE |
Main ports | 1.00 CODE 62 OPP SIDE |
Maximum output speed | 3720 |
Maximum temperature C | 82.20 |
Maximum temperature F | 180.00 |
Model code | HHD543323B76J3M3M066CDB |
Mounting flange | 4-BOLT-C |
Output shaft | 23T 16/32 PITCH SPLINE |
Output torque lbf-in2 | 5193.9 |
Output torque NM | 586.8 |
Paint | FINISH GREEN |
Product Series | HEAVY DUTY HST FIX DISP MOTOR |
Product type | FIXED DISPLACEMENT MOTOR |
Special features | MF W 13.5MM HL |
Speed sensor | NO SPEED SENSOR |
Working pressure bar | 413.7 |
Working pressure psi | 6000 |