Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Mobile piston motors
Fixed displacement axial piston motors
Series 1 fixed motors
6433-144
MOTOR-FIXED DISPL, S1MF105
6433-144
Tools
Add to comparison
Add to comparison
6433-144
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
7.880
Product height mm
200.152
Product length in
15.690
Product length mm
398.526
Product width in
7.860
Product width mm
199.644