Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CPRV setting | J | CPRV, 300 psi (20.7 bar) |
| CPRV type | 1 | Standard charge pressure relief valve |
| Design code | B | Design code B |
| Design type | 3 | Fixed clearance with lip seal (33/39/46/54/64 only) |
| Displacement | 64 | 6.431 cid (105.39 cc) |
| End cover and comp valve block | 1 | Standard end cover, composite valve block with low-rate shuttle valve springs and high pressure relief valve with threadedretainer, a-port flushing blocked |
| Flow rate gpm | 103.6 | |
| Flow rate lpm | 392.0 | |
| High pres relief valve port A | 3 | Standard |
| High pres relief valve port B | 3 | Standard |
| HPRV setting port A | M | HPRV port A, 6000 psi (413.7 bar) |
| HPRV setting port B | M | HPRV port B, 6000 psi (413.7 bar) |
| Identification | D | John Deere |
| Main ports | B | 1.00 code 62 opposite side ports |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | HHD643323B11J3M3M066CDB | |
| Mounting Flange | 4-BOLT-C | 4-BOLT-C |
| Output Shaft | 23 | 23 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Output torque lbf-in2 | 6141.2 | |
| Output torque Nm | 693.9 | |
| Paint | C | Finish green |
| Product height in | 8.400 | |
| Product height mm | 213.360 | |
| Product length in | 15.860 | |
| Product length mm | 402.844 | |
| Product series | HHD | Heavy duty hydrostatic fixed displacement motor |
| Product Type | 3 | Fixed displacement motor |
| Product width in | 7.760 | |
| Product width mm | 197.104 | |
| Special features | 66 | SAE mounting flange with 13.5mm holes and machined spot faces |
| Speed sensor | 0 | No speed sensor |
| Working pressure bar | 414 | |
| Working pressure psi | 6000 |