Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CPRV setting | B | CPRV, 160 psi (11 bar) |
| CPRV type | 1 | Standard charge pressure relief valve |
| Design code | B | Design code B |
| Design type | 3 | Fixed clearance with lip seal (33/39/46/54/64 only) |
| Displacement | 64 | 6.431 cid (105.39 cc) |
| End cover and comp valve block | G | Integral shuttle valve, low-rate springs, and charge pressure relief valve |
| Flow rate gpm | 103.6 | |
| Flow rate lpm | 392.0 | |
| High pres relief valve port A | 0 | No HPRV in port-A |
| High pres relief valve port B | 0 | No HPRV in port-B |
| HPRV setting port A | 0 | HPRV Setting Port A, None |
| HPRV setting port B | 0 | HPRV Setting Port B, None |
| Identification | 0 | Standard |
| Main ports | B | 1.00 code 62 opposite side ports |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | HHD643321BG1B000000000B | |
| MOUNTING FLANGE | 4-BOLT-C | 4-BOLT-C |
| Output Shaft | 21 | 21 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Output torque lbf-in2 | 6141.2 | |
| Output torque Nm | 693.9 | |
| Paint | 0 | Standard, primer blue |
| Product height in | 7.880 | |
| Product height mm | 200.152 | |
| Product length in | 15.690 | |
| Product length mm | 398.526 | |
| Product series | HHD | Heavy duty hydrostatic fixed displacement motor |
| Product type | 3 | Fixed displacement motor |
| Product width in | 7.860 | |
| Product width mm | 199.644 | |
| Special features | 00 | No special features |
| Speed sensor | 0 | No speed sensor |
| Working pressure bar | 414 | |
| Working pressure psi | 6000 |