Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CPRV setting | B | CPRV, 160 psi (11 bar) |
| CPRV type | 1 | Standard charge pressure relief valve |
| Design code | B | Design code B |
| Design type | 3 | Fixed clearance with lip seal (33/39/46/54/64 only) |
| Displacement | 64 | 6.431 cid (105.39 cc) |
| End cover and comp valve block | B | Valve block with shuttle valve, low-rate springs, charge pressure relief valve, and high pressure relief valves |
| Flow rate gpm | 103.6 | |
| Flow rate lpm | 392.0 | |
| High pres relief valve port A | 3 | Standard |
| High pres relief valve port B | 3 | Standard |
| HPRV setting port A | K | HPRV port A, 5000 psi (344.7 bar) |
| HPRV setting port B | K | HPRV port B, 5000 psi (344.7 bar) |
| Identification | 0 | Standard |
| Main ports | A | 1.00 code 61 opposite side ports (not for new applications) |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | HHD643314AB1B3K3KC0000B | |
| Mounting Flange | 4-BOLT-C | 4-BOLT-C |
| Output Shaft | 14 | 14 tooth 12/24 pitch spline (33/39/46/54/64 only) |
| Output torque lbf-in2 | 5117.6 | |
| Output torque Nm | 578.2 | |
| Paint | 0 | Standard, primer blue |
| Product height in | 7.880 | |
| Product height mm | 200.152 | |
| Product length in | 15.690 | |
| Product length mm | 398.526 | |
| Product series | HHD | Heavy duty hydrostatic fixed displacement motor |
| Product Type | 3 | Fixed displacement motor |
| Product width in | 7.860 | |
| Product width mm | 199.644 | |
| Special features | 00 | No special features |
| Speed sensor | C | No speed sensor, but plugged and ready for magnetic or digital speed sensor |
| Working pressure bar | 345 | |
| Working pressure psi | 5000 |