Product specifications
Characteristic | Value | Description |
---|---|---|
S40_PRODUCT_RES | MMF | Fixed displacement motor |
BASE DISPLACEMENT | 044 | 44 cc/rev (2.65 cu in/rev) |
TYPE | D | 35cc & 44cc product type |
C: SEAL GROUP | A | Shaft seal, standard |
D: Output Shaft | F | 15 tooth 16/32 spline |
E: ENDCAP | U | Axial ports |
F: CYLINDER BLOCK GROUP | A | Standard cylinder block assembly |
G: HOUSING CONFIGURATION | B | Standard housing |
T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint Danfoss tag |
ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
Product | MMF | Fixed displacement motor |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |