Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 035 | 35 cc/rev (2.1 cu in/rev) |
| TYPE | D | 35cc & 44cc product type |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: Output Shaft | D | 1.0 inch diameter, tapered, 1.5in/foot, with dust seal |
| E: ENDCAP | G | Radial ports (twin) |
| F: CYLINDER BLOCK GROUP | C | Standard cylinder block assembly with speed ring |
| G: HOUSING CONFIGURATION | P | Standard housing with speed sensor (KPPG16408) |
| T: SPECIAL HARDWARE FEATURES | NNR | Special hardware - high capacity roller bearing, Danfoss tag, black paint, format A |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
| Product | MMF | Fixed displacement motor |
| Product | MMF | Fixed displacement motor |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |