Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MMF | Fixed displacement motor |
| BASE DISPLACEMENT | 044 | 44 cc/rev (2.65 cu in/rev) |
| Type | D | 35cc & 44cc product type |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: Output Shaft | 6 | 1.125 inch diameter straight key |
| E: ENDCAP | K | End cap, twin radial ports, anti-cavitation |
| F: CYLINDER BLOCK GROUP | A | Standard cylinder block assembly |
| G: HOUSING CONFIGURATION | B | Standard housing |
| T: SPECIAL HARDWARE FEATURES | NCG | Special hardware-anti-cavitation port B, 280 bar, Danfoss tag, black paint, format A |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
| Product | MMF | Fixed displacement motor |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |