Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MMF | Fixed displacement motor |
| BASE DISPLACEMENT | 044 | 44 cc/rev (2.65 cu in/rev) |
| TYPE | D | 35cc & 44cc product type |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: Output Shaft | 6 | 1.125 inch diameter straight key |
| E: ENDCAP | M | Radial ports (twin) with loop flush, 2 x 1.4 mm orifice |
| F: CYLINDER BLOCK GROUP | A | Standard cylinder block assembly |
| G: HOUSING CONFIGURATION | B | Standard housing |
| T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint Danfoss tag |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
| Product | MMF | Fixed displacement motor |
| Product | MMF | Fixed displacement motor |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |