2.48 FIXED MOTOR
74315-DDC
Tools74315-DDC Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.820 |
| Product height mm | | 147.828 |
| Product length in | | 8.060 |
| Product length mm | | 204.724 |
| Product width in | | 6.880 |
| Product width mm | | 174.752 |