Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Mobile piston motors
Fixed displacement axial piston motors
Series 741 and 743 fixed motors
74315-DEE
MOTOR-FIXED DISP, 743XX-32CC
74315-DEE
Tools
Add to comparison
Add to comparison
74315-DEE
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.880
Product height mm
174.752
Product length in
7.680
Product length mm
195.072
Product width in
5.250
Product width mm
133.35