2.48 FIXED MOTOR
74315-DFR
Tools74315-DFR Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 6.880 |
| Product height mm | | 174.752 |
| Product length in | | 7.680 |
| Product length mm | | 195.072 |
| Product width in | | 5.250 |
| Product width mm | | 133.35 |