PISTON MOTOR ASSY
74318-DGS
Tools74318-DGS Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.250 |
| Product height mm | | 133.350 |
| Product length in | | 8.460 |
| Product length mm | | 214.884 |
| Product width in | | 6.880 |
| Product width mm | | 174.752 |