Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Mobile piston motors
Fixed displacement axial piston motors
Series 741 and 743 fixed motors
74318-DMN
MOTOR-FIXED DISP, 743XX-41CC
74318-DMN
Tools
Add to comparison
Add to comparison
74318-DMN
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.380
Product height mm
162.052
Product length in
8.060
Product length mm
204.724
Product width in
6.710
Product width mm
170.434