Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: NOT USED | 0 | 0 |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
| J: NOT USED | N | N |
| K: CHARGE PRS RLF | 20 | 20 bar |
| K: CHARGE PRS RLF AMS | 20 | 20 bar |
| L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
| M: NOT USED | NC | NC |
| N: NOT USED | N | N |
| P: NOT USED | 0 | 0 |
| Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
| Series 90 Flange Style MF | K | Fixed Motor, Cartridge Flange |
| SERIES 90 MOTOR TYPE | 90-K-055 | |
| Series 90 Product Line | 90 | Series 90 |
| T: NOT USED | 00 | 00 |
| W: SPECIAL HARDWARE FEATURE | EBA | Speed Sensor, Weather-Pack Connector, 4.5-8.5V, Direct Sensing, KPPx13408 |
| Y: NOT USED | 00 | 00 |
| Z: NOT USED | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |