Product specifications
Characteristic | Value | Description |
---|---|---|
F: NOT USED | 0 | 0 |
G: END CAP | 7 | 1 inch Axial Ports, 6000 PSI |
H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
J: NOT USED | N | N |
K: CHARGE PRS RLF | E6 | Loop Flushing Flow 7 l/min at 25 bar, Cracking Pressure 16 bar, Orifice 1x1,5 mm |
K: CHARGE PRS RLF AMS | E6 | Loop Flushing Flow 7 l/min at 25 bar, Cracking Pressure 16 bar, Orifice 1x1,5 mm |
L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
M: NOT USED | NC | NC |
N: NOT USED | N | N |
P: NOT USED | 0 | 0 |
Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
Series 90 Flange Style MF | K | Fixed Motor, Cartridge Flange |
SERIES 90 MOTOR TYPE | 90-K-055 | |
Series 90 Product Line | 90 | Series 90 |
T: NOT USED | 00 | 00 |
W: SPECIAL HARDWARE FEATURE | EGH | EGH:SHF-90M*** SP SNSG |
Y: NOT USED | 00 | 00 |
Z: NOT USED | 00 | 00 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |