Product specifications
Characteristic | Value | Description |
---|---|---|
F: NOT USED | 0 | NOT APPLICABLE |
G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
J: NOT USED | N | Not Applicable |
K: CHARGE PRS RLF AMS | A3 | Loop Flushing Flow 16 l/min at 25 bar, Cracking Pressure 13 bar, Orifice 3x1,5 mm |
L: SHAFT | C8 | Splined Shaft, 27 Teeth, Pitch = 16 / 32 |
M: NOT USED | NC | NOT APPLICABLE |
N: NOT USED | N | NOT APPLICABLE |
P: PRESSURE REGULATION | 0 | No High Pressure Regulation |
Series 90 Displacement | 130 | 130 Cubic Centimeters per Revolution |
Series 90 Flange Style MF | M | Fixed Motor, SAE Flange |
Series 90 Product Line | 90 | Series 90 |
T: NOT USED | 00 | NOT APPLICABLE |
W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
Y: HIGH PRS SETTING PORT A | 00 | Pressure Settings Not Adjusted |
Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |