Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: NOT USED | 0 | NOT APPLICABLE |
| G: END CAP | 7 | 1 inch Axial Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
| J: NOT USED | N | Not Applicable |
| K: CHARGE PRS RLF AMS | E4 | Loop Flushing Flow 4 l/min at 25 bar, Cracking Pressure 16 bar, Orifice 2x0,8 mm |
| L: SHAFT | K2 | Straight Key Shaft, Diameter = 38,100 mm ( 1,500 inch ) |
| M: NOT USED | NC | NOT APPLICABLE |
| N: NOT USED | N | NOT APPLICABLE |
| P: PRESSURE REGULATION | 0 | No High Pressure Regulation |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Flange Style MF | M | Fixed Motor, SAE Flange |
| Series 90 Product Line | 90 | Series 90 |
| T: NOT USED | 00 | NOT APPLICABLE |
| W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
| Y: HIGH PRS SETTING PORT A | 00 | Pressure Settings Not Adjusted |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
