S90 100cm3 Motor

MOTOR-FIX DISPL 90MF100

83065140

Model code: 90-M-100-NC-0-N-8-N-0-S1-W-00-NNN-00-00-E6


Tools

Product specifications

Characteristic
Value
Description
F: NOT USED0NOT APPLICABLE
G: END CAP81 inch Twin Ports, 6000 PSI
H: LOOP FLUSHING TYPEWWith Loop Flushing Valve
J: NOT USEDNNot Applicable
K: CHARGE PRS RLF AMSE6Loop Flushing Flow 7 l/min at 25 bar, Cracking Pressure 16 bar, Orifice 1x1,5 mm
L: SHAFTS1Splined Shaft, 14 Teeth, Pitch = 12 / 24
M: NOT USEDNCNOT APPLICABLE
N: NOT USEDNNOT APPLICABLE
P: PRESSURE REGULATION0No High Pressure Regulation
Series 90 Displacement100100 Cubic Centimeters per Revolution
Series 90 Flange Style MFMFixed Motor, SAE Flange
Series 90 Product Line90Series 90
T: NOT USED00NOT APPLICABLE
W: SPECIAL HARDWARE FEATURENNNStandard Special Hardware Features
Y: HIGH PRS SETTING PORT A00Pressure Settings Not Adjusted
Z: HIGH PRS SETTING PORT B00Pressure Settings Not Adjusted

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm