Reverse Displacement Motor

MOTOR-VARIABLE REVERSING CARTRIDGE L

83054099

Model code: L-M-35ES-K-RH2-N18-S-N-N-DF-F18-NNB-FNN


Tools

Product specifications

Characteristic
Value
Description
VARIABLE MOTOR PRODUCTLL Frame
B: ConfigurationMMOTOR-VARIABLE REVERSING CARTRIDGE
C: BASE DISPL / SPEED RING35ES35cc/REVOLUTION (2.14 CU. IN.) -WITH CYLINDER BLOCK SPEED RING
D: SHAFTK0.875 inch DIA STRAIGHT KEY, DUST SEAL
E: END CAP/LOOP FL/MIN ANGLE ARH2TWIN RADIAL, 1 1/16-12, ANTI-CAVITATION, A-PORT HIGH PRESSURE, 230 BAR OVERPRESSURE PROTECTION, 24 VOLT ELECTRIC SHIFT
F: MINIMUM DISPLACEMENT SETTIN18REVERSE DISPLACEMENT 18 DEGREE
G: CONTROL TYPESHYDRAULIC SINGLE LINE
H: SUPPLY ORIFICENNONE
J: DRAIN ORIFICENNONE
K: SPD SNSG/MAX ANGLE ADJDFHOUSING WITH SPEED SENSOR KPPG13704, SAE CASE DRAIN, 3/4-16
L: MAXIMUM DISPLACEMENT SETTINF1818 DEG
M: SPECIAL HARDWARENNBSPECIAL HARDWARE - HIGH CAPACITY ROLLER BEARING
N: SPECIAL FEATURESFNNSPECIAL FEATURE - BLACK PAINT, FULL COVERAGE, DANFOSS NAMETAG, LAYOUT Q
Size/Dimensions0.001

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm