Product specifications
Characteristic | Value | Description |
|---|---|---|
| VARIABLE MOTOR PRODUCT | K | K Frame |
| B: Configuration | M | MOTOR-VARIABLE REVERSING CARTRIDGE |
| C: BASE DISPL / SPEED RING | 38CN | 38cc/REVOLUTION (2.32 CU. IN.) |
| D: SHAFT | F | Tapered, 0.875 inch Dia, 1.5 in/ft taper, uses Square key, with dust seal |
| E: END CAP/LOOP FL/MIN ANGLE A | EF2 | TWIN RADIAL, SPLIT FLANGE 6162, ANTI-CAVITATION, A-PORT HIGH PRESSURE, 280 BAR OVERPRESSURE PROTECTION, 24 VOLT ELECTRIC SHIFT |
| F: MINIMUM DISPLACEMENT SETTI | N18 | REVERSE DISPLACEMENT 18 DEGREE |
| G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
| H: SUPPLY ORIFICE | N | NONE |
| J: DRAIN ORIFICE | N | NONE |
| K: SPD SNSG/MAX ANGLE ADJ | BF | HOUSING WITH SPEED SENSOR PORT PLUGGED, SAE CASE DRAIN, 3/4-16 |
| L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
| M: SPECIAL HARDWARE | NNB | SPECIAL HARDWARE - HIGH CAPACITY ROLLER BEARING |
| N: SPECIAL FEATURES | FNN | SPECIAL FEATURE - BLACK PAINT, FULL COVERAGE, DANFOSS NAMETAG, LAYOUT Q |
| B: Configuration | M | MOTOR-VARIABLE REVERSING CARTRIDGE |
| C: BASE DISPL / SPEED RING | 38CN | 38cc/REVOLUTION (2.32 CU. IN.) |
| D: SHAFT | F | Tapered, 0.875 inch Dia, 1.5 in/ft taper, uses Square key, with dust seal |
| E: END CAP/LOOP FL/MIN ANGLE A | EF2 | TWIN RADIAL, SPLIT FLANGE 6162, ANTI-CAVITATION, A-PORT HIGH PRESSURE, 280 BAR OVERPRESSURE PROTECTION, 24 VOLT ELECTRIC SHIFT |
| F: MINIMUM DISPLACEMENT SETTI | N18 | REVERSE DISPLACEMENT 18 DEGREE |
| G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
| H: SUPPLY ORIFICE | N | NONE |
| J: DRAIN ORIFICE | N | NONE |
| K: SPD SNSG/MAX ANGLE ADJ | BF | HOUSING WITH SPEED SENSOR PORT PLUGGED, SAE CASE DRAIN, 3/4-16 |
| L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
| M: SPECIAL HARDWARE | NNB | SPECIAL HARDWARE - HIGH CAPACITY ROLLER BEARING |
| N: SPECIAL FEATURES | FNN | SPECIAL FEATURE - BLACK PAINT, FULL COVERAGE, DANFOSS NAMETAG, LAYOUT Q |
| VARIABLE MOTOR PRODUCT | K | K Frame |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
