Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | B | Bent-axis variable motor |
| Frame Size | 060 | Displacement 60 cc/rev at maximum angle |
| Revision | A | Product version A of H1B series |
| Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
| Control | HE | Hydraulic 2 position, system pressure supply, default (without control pressure) = maximum displacement, no pressure compensatoroverride |
| Pressure compensator override and brake pressure defeat | HE | Without pressure compensator override and without brake pressure defeat, internal system pressure supply, use with “HE” control |
| Threshold setting | N | Not applicable |
| Orifices | B | 0.8mm diameter orifices M4 and M5 |
| Endcap type and ports | TB | Endcap for 2 position and pressure compensator controls, side ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls |
| Flange and housing | VN | SAE-flange motor housing (ISO 3019 / 1), no speed sensor port |
| Shaft and speed ring | AN | 14 tooth 12/24 pitch ANSI 92.1 1970 class 5, no speed ring |
| Sensor | N | No speed sensor |
| Loop flushing shuttle system | A | Loop flushing, 6.5 bar shuttle shift pressure |
| Loop flushing relief valve | 10 | 10 l/min, non adjustable, 16 bar cracking pressure |
| Special hardware features | NN | Standard hardware feature 2 position standard |
| Minimum displacement | 024 | 024 cc/rev minimum displacement setting |
| Maximum displacement | Z | 100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*" |
| Pressure compensator override setting | 00 | No pressure compensator override function, use with “L*”, “M*”, “E*”, “F*” and “H*” controls |
| Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
