Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | B | Bent-axis variable motor |
| Frame Size | 080 | Displacement 80 cc/rev at maximum angle |
| Revision | A | Product version A of H1B series |
| Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
| Control | TA | Pressure compensator override, default = minimum displacement |
| Pressure compensator override and brake pressure defeat | DA | With pressure compensator override and without brake pressure defeat, use with “P*” and “T*” controls |
| Threshold setting | N | Not applicable |
| Orifices | B | 0.8mm diameter orifices M4 and M5 |
| Endcap type and ports | TA | Endcap for 2 position and pressure compensator controls, axial ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls |
| Flange and housing | DN | DIN-flange motor housing (ISO 3019 / 2), no speed sensor port |
| Shaft and speed ring | JN | W40x2x30x18x9g DIN 5480, no speed ring |
| Sensor | N | No speed sensor |
| Loop flushing shuttle system | N | No loop flushing function |
| Loop flushing relief valve | NN | No loop flushing function |
| Special hardware features | NN | Standard hardware feature 2 position standard |
| Minimum displacement | 049 | 049 cc/rev minimum displacement setting |
| Maximum displacement | Z | 100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*" |
| Pressure compensator override setting | 24 | Pressure compensator override pressure setting 240 bar, standard setting for “P*” controls |
| Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
