Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | B | Bent-axis variable motor |
Frame Size | 110 | Displacement 110 cc/rev at maximum angle |
Revision | A | Product version A of H1B series |
Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
Control | E2 | Electric 2 position 24V, Deutsch DT 04-2P connector, de-energized = maximum displacement, no pressure compensator override |
Pressure compensator override and brake pressure defeat | AA | Without pressure compensator override and without brake pressure defeat, use with “E*” controls |
Threshold setting | N | Not applicable |
Orifices | A | 1.2mm diameter orifices M4 and M5 |
Endcap type and ports | TA | Endcap for 2 position and pressure compensator controls, axial ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls |
Flange and housing | DN | DIN-flange motor housing (ISO 3019 / 2), no speed sensor port |
Shaft and speed ring | KN | W45x2x30x21x9g DIN 5480, no speed ring |
Sensor | N | No speed sensor |
Loop flushing shuttle system | N | No loop flushing function |
Loop flushing relief valve | NN | No loop flushing function |
Special hardware features | NN | Standard hardware feature 2 position standard |
Minimum displacement | 055 | 055 cc/rev minimum displacement setting |
Maximum displacement | Z | 100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*" |
Pressure compensator override setting | 00 | No pressure compensator override function, use with “L*”, “M*”, “E*”, “F*” and “H*” controls |
Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |