Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | B | Bent-axis variable motor |
Frame Size | 060 | Displacement 60 cc/rev at maximum angle |
Revision | A | Product version A of H1B series |
Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
Control | T2 | Electric 2 position 24V, Deutsch DT 04-2P connector, de-energized = minimum displacement, with pressure compensator override |
Pressure compensator override and brake pressure defeat | DA | With pressure compensator override and without brake pressure defeat, use with “P*” and “T*” controls |
Threshold setting | N | Not applicable |
Orifices | B | 0.8mm diameter orifices M4 and M5 |
Endcap type and ports | TA | Endcap for 2 position and pressure compensator controls, axial ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls |
Flange and housing | DN | DIN-flange motor housing (ISO 3019 / 2), no speed sensor port |
Shaft and speed ring | HN | W35x2x30x16x9g DIN 5480, no speed ring |
Sensor | N | No speed sensor |
Loop flushing shuttle system | A | Loop flushing, 6.5 bar shuttle shift pressure |
Loop flushing relief valve | 05 | 5 l/min, non adjustable, 16 bar cracking pressure |
Special hardware features | NN | Standard hardware feature 2 position standard |
Minimum displacement | 015 | 015 cc/rev minimum displacement setting |
Maximum displacement | Z | 100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*" |
Pressure compensator override setting | 20 | Pressure compensator override pressure setting 200 bar |
Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |