Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | B | Bent-axis variable motor |
| Frame size | 210 | Displacement 210 cc/rev at maximum angle |
| Revision | A | Product version A of H1B series |
| Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
| D: Control | HE | Hydraulic 2 position, system pressure supply, default (without control pressure) = maximum displacement, no pressure compensatoroverride |
| Pressure compensator override and brake pressure defeat | HE | Without pressure compensator override and without brake pressure defeat, internal system pressure supply, use with “HE” control |
| Threshold setting | N | Not applicable |
| F: Orifices | B | 0.8mm diameter orifices M4 and M5 |
| Endcap type and ports | TB | Endcap for 2 position and pressure compensator controls, side ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls |
| Flange and housing | VS | SAE-flange motor housing (ISO 3019 / 1), with speed sensor port |
| Shaft and speed ring | FS | 15 tooth 8/16 pitch ANSI 92.1 1970 class 5, with speed ring |
| Sensor | P | Speed sensor ready (plugged) |
| Loop flushing shuttle system | A | Loop flushing, 6.5 bar shuttle shift pressure |
| Loop flushing relief valve | 20 | 20 l/min, non adjustable, 16 bar cracking pressure |
| W: Special Hardware Features | NN | Standard hardware feature 2 position standard |
| Minimum displacement | 142 | 142 cc/rev minimum displacement setting |
| Maximum displacement | S | 85% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*", "H*" |
| Pressure compensator override setting | 00 | No pressure compensator override function, use with “L*”, “M*”, “E*”, “F*” and “H*” controls |
| X: Paint and Nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
