Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | B | Bent-axis variable motor |
| Frame size | 210 | Displacement 210 cc/rev at maximum angle |
| Revision | A | Product version A of H1B series |
| Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
| Control | DH | Hydraulic proportional, de-energized = maximum displacement, with pressure compensator override |
| Pressure compensator override and brake pressure defeat | MA | With pressure compensator override and without brake pressure defeat, use with “D*” controls |
| Threshold setting | D | 5 bar threshold setting, for LH, DH, MH controls only |
| Orifices | B | 0.8mm diameter orifices M4 and M5 |
| Endcap type and ports | PB | Endcap for proportional controls, side ports ISO 6162 Type 1 (metric), use with “L*” and “D*” controls |
| Flange and housing | VN | SAE-flange motor housing (ISO 3019 / 1), no speed sensor port |
| Shaft and speed ring | FN | 15 tooth 8/16 pitch ANSI 92.1 1970 class 5, no speed ring |
| Sensor | N | No speed sensor |
| Loop flushing shuttle system | A | Loop flushing, 6.5 bar shuttle shift pressure |
| Loop flushing relief valve | 30 | 30 l/min, non adjustable, 16 bar cracking pressure |
| Special hardware features | NP | Standard hardware feature proportional standard |
| Minimum displacement | 100 | 100 cc/rev minimum displacement setting |
| Maximum displacement | A | 95% maximum displacement, non adjustable, use with "L*", "D*" |
| Pressure compensator override setting | 20 | Pressure compensator override pressure setting 200 bar |
| Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
