Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | B | Bent-axis variable motor |
| FRAME SIZE | 250 | Displacement 250 cc/rev at maximum angle |
| A:Revision | A | Product version A of H1B series |
| Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
| D: Control | E1 | Electric 2 position 12V, Deutsch DT 04-2P connector, de-energized = maximum displacement, no pressure compensator override |
| C:PCOR,BPD | AA | Without pressure compensator override and without brake pressure defeat, use with “E*” controls |
| D:Threshold Setting | N | Not applicable |
| F: Orifices | B | 0.8mm diameter orifices M4 and M5 |
| F:Endcap Type & Ports | TB | Endcap for 2 position and pressure compensator controls, side ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls |
| G:Flange & Housing | VN | SAE-flange motor housing (ISO 3019 / 1), no speed sensor port |
| H:Shaft & Speed Ring | DN | 27 tooth 16/32 pitch ANSI 92.1 1970 class 5, no speed ring |
| J:Sensor | N | No speed sensor |
| K:Loop Flushing Shuttle System | N | No loop flushing function |
| L:Loop Flushing Relief Valve | NN | No loop flushing function |
| W: Special Hardware Features | NN | Standard hardware feature 2 position standard |
| N:Minimum Displacement | 085 | 085 cc/rev minimum displacement setting |
| P:Maximum Displacement | Z | 100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*" |
| Q:PCOR Setting | 00 | No pressure compensator override function, use with “L*”, “M*”, “E*”, “F*” and “H*” controls |
| X: Paint and Nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
