Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES | H1 | H1 - Series |
| Product type | B | Bent-axis variable motor |
| Frame Size | 110 | Displacement 110 cc/rev at maximum angle |
| A:Revision | A | Product version A of H1B series |
| Z:Port | A | Port configuration: inch according to ISO 11926-1 |
| D: Control | M1 | Electric proportional 12V, Deutsch DT 04-2P connector, de-energized = minimum displacement, no pressure compensator override |
| C:PCOR,BPD | CA | Without pressure compensator override and without brake pressure defeat, use with “M*” controls |
| D:Threshold Setting | N | Not applicable |
| F: Orifices | B | 0.8mm diameter orifices M4 and M5 |
| F:Endcap Type & Ports | RL | Prop endcap with axial ports, default to max |
| G:Flange & Housing | DS | DIN-flange motor housing (ISO 3019 / 2), with speed sensor port |
| H:Shaft & Speed Ring | JS | W40x2x30x18x9g DIN 5480, with speed ring |
| J:Sensor | S | Speed sensor, Deutsch DTM 04-6P connector, 4.5V to 8V |
| K:Loop Flushing Shuttle System | A | Loop flushing, 6.5 bar shuttle shift pressure |
| L:Loop Flushing Relief Valve | 15 | 15 l/min, non adjustable, 16 bar cracking pressure |
| W: Special Hardware Features | NP | Standard hardware feature proportional standard |
| N:Minimum Displacement | 022 | 022 cc/rev minimum displacement setting |
| P:Maximum Displacement | N | 100% maximum displacement, non adjustable, use with "L*", "D*", "M*" &"K*" |
| Q:PCOR Setting | 00 | No pressure compensator override function, use with “L*”, “M*”, “E*”, “F*” and “H*” controls |
| X: Paint and Nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
