Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | B | Bent-axis variable motor |
| Frame Size | 160 | Displacement 160 cc/rev at maximum angle |
| A:Revision | A | Product version A of H1B series |
| Z:Port | A | Port configuration: inch according to ISO 11926-1 |
| B:Control | T2 | Electric 2 position 24V, Deutsch DT 04-2P connector, de-energized = minimum displacement, with pressure compensator override |
| C:PCOR,BPD | DA | With pressure compensator override and without brake pressure defeat, use with “P*” and “T*” controls |
| D:Threshold Setting | N | Not applicable |
| E:Orifices | B | 0.8mm diameter orifices M4 and M5 |
| F:Endcap Type & Ports | TA | Endcap for 2 position and pressure compensator controls, axial ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls |
| G:Flange & Housing | VS | SAE-flange motor housing (ISO 3019 / 1), with speed sensor port |
| H:Shaft & Speed Ring | DS | 27 tooth 16/32 pitch ANSI 92.1 1970 class 5, with speed ring |
| J:Sensor | B | Speed sensor, Deutsch DTM 04-6P connector, 7V to 32V |
| K:Loop Flushing Shuttle System | B | Loop flushing, 12.5 bar shuttle shift pressure, used with 40/50 LPM flushing flows |
| L:Loop Flushing Relief Valve | 20 | 20 l/min, non adjustable, 16 bar cracking pressure |
| M:Special Hardw Feature | NN | Standard hardware feature 2 position standard |
| N:Minimum Displacement | 070 | 070 cc/rev minimum displacement setting |
| P:Maximum Displacement | Z | 100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*" |
| Q:PCOR Setting | 30 | Pressure compensator override pressure setting 300 bar |
| R:Paint and Nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
