Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | B | Bent-axis variable motor |
| Frame Size | 210 | Displacement 210 cc/rev at maximum angle |
| A:Revision | A | Product version A of H1B series |
| Z:Port | A | Port configuration: inch according to ISO 11926-1 |
| D: Control | LH | Hydraulic proportional, de-energized = maximum displacement, no pressure compensator override |
| C:PCOR,BPD | BA | Without pressure compensator override and without brake pressure defeat, use with “L*” controls |
| D:Threshold Setting | B | 3 bar threshold setting, for LH, DH, MH controls only |
| F: Orifices | A | 1.2mm diameter orifices M4 and M5 |
| F:Endcap Type & Ports | PA | Endcap for proportional controls, axial ports ISO 6162 Type 1 (metric), use with “L*” and “D*” controls |
| G:Flange & Housing | DN | DIN-flange motor housing (ISO 3019 / 2), no speed sensor port |
| H:Shaft & Speed Ring | LN | W50x2x30x24x9g DIN 5480, no speed ring |
| J:Sensor | N | No speed sensor |
| K:Loop Flushing Shuttle System | N | No loop flushing function |
| L:Loop Flushing Relief Valve | NN | No loop flushing function |
| W: Special Hardware Features | NP | Standard hardware feature proportional standard |
| N:Minimum Displacement | 042 | 042 cc/rev minimum displacement setting |
| P:Maximum Displacement | N | 100% maximum displacement, non adjustable, use with "L*", "D*", "M*" &"K*" |
| Q:PCOR Setting | 00 | No pressure compensator override function, use with “L*”, “M*”, “E*”, “F*” and “H*” controls |
| X: Paint and Nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
