Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | B | Bent-axis variable motor |
Frame Size | 080 | Displacement 80 cc/rev at maximum angle |
Revision | A | Product version A of H1B series |
Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
Control | L2 | Electric proportional 24V, Deutsch DT 04-2P, de-energized = maximum displacement, no pressure compensator override |
Pressure compensator override and brake pressure defeat | BA | Without pressure compensator override and without brake pressure defeat, use with “L*” controls |
Threshold setting | N | Not applicable |
Orifices | B | 0.8mm diameter orifices M4 and M5 |
Endcap type and ports | PB | Endcap for proportional controls, side ports ISO 6162 Type 1 (metric), use with “L*” and “D*” controls |
Flange and housing | CS | Cartridge-flange motor housing, with speed sensor port |
Shaft and speed ring | JS | W40x2x30x18x9g DIN 5480, with speed ring |
Sensor | P | Speed sensor ready (plugged) |
Loop flushing shuttle system | A | Loop flushing, 6.5 bar shuttle shift pressure |
Loop flushing relief valve | 05 | 5 l/min, non adjustable, 16 bar cracking pressure |
Special hardware features | NP | Standard hardware feature proportional standard |
Minimum displacement | 047 | 047 cc/rev minimum displacement setting |
Maximum displacement | N | 100% maximum displacement, non adjustable, use with "L*", "D*", "M*" &"K*" |
Pressure compensator override setting | 00 | No pressure compensator override function, use with “L*”, “M*”, “E*”, “F*” and “H*” controls |
Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |