Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | B | Bent-axis variable motor |
Frame Size | 060 | Displacement 60 cc/rev at maximum angle |
Revision | A | Product version A of H1B series |
Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
Control | F2 | Electric 2 position 24V, Deutsch DT 04-2P connector, de-energized = minimum displacement, no pressure compensator override |
Pressure compensator override and brake pressure defeat | EA | Without pressure compensator override and without brake pressure defeat, use with “F*” controls |
Threshold setting | N | Not applicable |
Orifices | B | 0.8mm diameter orifices M4 and M5 |
Endcap type and ports | TA | Endcap for 2 position and pressure compensator controls, axial ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls |
Flange and housing | VS | SAE-flange motor housing (ISO 3019 / 1), with speed sensor port |
Shaft and speed ring | AS | 14 tooth 12/24 pitch ANSI 92.1 1970 class 5, with speed ring |
Sensor | B | Speed sensor, Deutsch DTM 04-6P connector, 7V to 32V |
Loop flushing shuttle system | A | Loop flushing, 6.5 bar shuttle shift pressure |
Loop flushing relief valve | 05 | 5 l/min, non adjustable, 16 bar cracking pressure |
Special hardware features | NN | Standard hardware feature 2 position standard |
Minimum displacement | 037 | 037 cc/rev minimum displacement setting |
Maximum displacement | Z | 100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*" |
Pressure compensator override setting | 00 | No pressure compensator override function, use with “L*”, “M*”, “E*”, “F*” and “H*” controls |
Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |