Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | B | Bent-axis variable motor |
Frame Size | 080 | Displacement 80 cc/rev at maximum angle |
Revision | A | Product version A of H1B series |
Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
Control | K2 | Electric proportional 24V, Deutsch DT 04-2P connector, de-energized = minimum displacement, with pressure compensator override |
Pressure compensator override and brake pressure defeat | KA | With pressure compensator override and without brake pressure defeat, use with “K*” controls |
Threshold setting | N | Not applicable |
Orifices | A | 1.2mm diameter orifices M4 and M5 |
Endcap type and ports | RB | Endcap for proportional controls, side ports ISO 6162 Type 1 (metric), use with “M*” and “K*” controls |
Flange and housing | CS | Cartridge-flange motor housing, with speed sensor port |
Shaft and speed ring | JS | W40x2x30x18x9g DIN 5480, with speed ring |
Sensor | P | Speed sensor ready (plugged) |
Loop flushing shuttle system | N | No loop flushing function |
Loop flushing relief valve | NN | No loop flushing function |
Special hardware features | NP | Standard hardware feature proportional standard |
Minimum displacement | 016 | 016 cc/rev minimum displacement setting |
Maximum displacement | N | 100% maximum displacement, non adjustable, use with "L*", "D*", "M*" &"K*" |
Pressure compensator override setting | 23 | Pressure compensator override pressure setting 230 bar |
Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |