H1 80cm3 Bent Axis Motor DIN Housing

MOTOR-VAR-DISPL H1B080

83112554

Model code: H1-B-080-A-A-E2-AA-N-B-TB-VS-CS-B-A-10-NN-040-Z-00-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesH1H1 - Series
Product TypeBBent-axis variable motor
Frame size080Displacement 80 cc/rev at maximum angle
RevisionAProduct version A of H1B series
Configuration of portsAPort configuration: inch according to ISO 11926-1
ControlE2Electric 2 position 24V, Deutsch DT 04-2P connector, de-energized = maximum displacement, no pressure compensator override
Pressure compensator override and brake pressure defeatAAWithout pressure compensator override and without brake pressure defeat, use with “E*” controls
Threshold settingNNot applicable
OrificesB0.8mm diameter orifices M4 and M5
Endcap type and portsTBEndcap for 2 position and pressure compensator controls, side ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls
Flange and housingVSSAE-flange motor housing (ISO 3019 / 1), with speed sensor port
Shaft and speed ringCS23 tooth 16/32 pitch ANSI 92.1 1970 class 5, with speed ring
SensorBSpeed sensor, Deutsch DTM 04-6P connector, 7V to 32V
Loop flushing shuttle systemALoop flushing, 6.5 bar shuttle shift pressure
Loop flushing relief valve1010 l/min, non adjustable, 16 bar cracking pressure
Special hardware featuresNNStandard hardware feature 2 position standard
Minimum displacement040040 cc/rev minimum displacement setting
Maximum displacementZ100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*"
Pressure compensator override setting00No pressure compensator override function, use with “L*”, “M*”, “E*”, “F*” and “H*” controls
Paint and nametagNNNDanfoss nametag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm