Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | B | Bent-axis variable motor |
| Frame size | 060 | Displacement 60 cc/rev at maximum angle |
| Revision | A | Product version A of H1B series |
| Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
| Control | DH | Hydraulic proportional, de-energized = maximum displacement, with pressure compensator override |
| Pressure compensator override and brake pressure defeat | MA | With pressure compensator override and without brake pressure defeat, use with “D*” controls |
| Threshold setting | I | 10 bar threshold setting, for LH, DH, MH controls only |
| Orifices | B | 0.8mm diameter orifices M4 and M5 |
| Endcap type and ports | PA | Endcap for proportional controls, axial ports ISO 6162 Type 1 (metric), use with “L*” and “D*” controls |
| Flange and housing | VN | SAE-flange motor housing (ISO 3019 / 1), no speed sensor port |
| Shaft and speed ring | AN | 14 tooth 12/24 pitch ANSI 92.1 1970 class 5, no speed ring |
| Sensor | N | No speed sensor |
| Loop flushing shuttle system | N | No loop flushing function |
| Loop flushing relief valve | NN | No loop flushing function |
| Special hardware features | NP | Standard hardware feature proportional standard |
| Minimum displacement | 030 | 030 cc/rev minimum displacement setting |
| Maximum displacement | N | 100% maximum displacement, non adjustable, use with "L*", "D*", "M*" &"K*" |
| Pressure compensator override setting | 16 | Pressure compensator override pressure setting 160 bar |
| Paint and nametag | NNN | Danfoss nametag |
| Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
| Control | DH | Hydraulic proportional, de-energized = maximum displacement, with pressure compensator override |
| Endcap type and ports | PA | Endcap for proportional controls, axial ports ISO 6162 Type 1 (metric), use with “L*” and “D*” controls |
| Flange and housing | VN | SAE-flange motor housing (ISO 3019 / 1), no speed sensor port |
| Frame size | 060 | Displacement 60 cc/rev at maximum angle |
| Loop flushing relief valve | NN | No loop flushing function |
| Loop flushing shuttle system | N | No loop flushing function |
| Maximum displacement | N | 100% maximum displacement, non adjustable, use with "L*", "D*", "M*" &"K*" |
| Minimum displacement | 030 | 030 cc/rev minimum displacement setting |
| Orifices | B | 0.8mm diameter orifices M4 and M5 |
| Paint and nametag | NNN | Danfoss nametag |
| Pressure compensator override and brake pressure defeat | MA | With pressure compensator override and without brake pressure defeat, use with “D*” controls |
| Pressure compensator override setting | 16 | Pressure compensator override pressure setting 160 bar |
| Product Type | B | Bent-axis variable motor |
| Revision | A | Product version A of H1B series |
| Sensor | N | No speed sensor |
| Series | H1 | H1 - Series |
| Shaft and speed ring | AN | 14 tooth 12/24 pitch ANSI 92.1 1970 class 5, no speed ring |
| Special hardware features | NP | Standard hardware feature proportional standard |
| Threshold setting | I | 10 bar threshold setting, for LH, DH, MH controls only |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
