Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | B | Bent-axis variable motor |
| Frame Size | 060 | Displacement 60 cc/rev at maximum angle |
| A:Revision | A | Product version A of H1B series |
| Z:Port | A | Port configuration: inch according to ISO 11926-1 |
| B:Control | TA | Pressure compensator override, default = minimum displacement |
| C:PCOR,BPD | DA | With pressure compensator override and without brake pressure defeat, use with “P*” and “T*” controls |
| D:Threshold Setting | N | Not applicable |
| E:Orifices | A | 1.2mm diameter orifices M4 and M5 |
| F:Endcap Type & Ports | TB | Endcap for 2 position and pressure compensator controls, side ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls |
| G:Flange & Housing | VN | SAE-flange motor housing (ISO 3019 / 1), no speed sensor port |
| H:Shaft & Speed Ring | AN | 14 tooth 12/24 pitch ANSI 92.1 1970 class 5, no speed ring |
| J:Sensor | N | No speed sensor |
| K:Loop Flushing Shuttle System | N | No loop flushing function |
| L:Loop Flushing Relief Valve | NN | No loop flushing function |
| M:Special Hardw Feature | NN | Standard hardware feature 2 position standard |
| N:Minimum Displacement | 012 | 012 cc/rev minimum displacement setting |
| P:Maximum Displacement | Z | 100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*" |
| Q:PCOR Setting | 28 | Pressure compensator override pressure setting 280 bar |
| R:Paint and Nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
