Product specifications
Characteristic | Value |
|---|---|
| VARIABLE MOTOR PRODUCT | L Frame |
| B: Configuration | MOTOR, VARIABLE DISPLACEMENT, SAE ‘B’ 2-BOLT MOUNTING FLANGE |
| C: BASE DISPL / SPEED RING | 30cc/REVOLUTION (1.83 CU. IN.) |
| D: SHAFT | 13T 16/32 OUTPUT / NONE |
| E: END CAP/LOOP FL/MIN ANGLE A | TWIN RADIAL, 1 1/16-12 - NO LOOP FLUSHING -NON ADJUSTABLE MINIMUM ANGLE ADJUSTMENT |
| F: MINIMUM DISPLACEMENT SETTI | 12 DEG |
| G: CONTROL TYPE | HYDRAULIC SINGLE LINE |
| H: SUPPLY ORIFICE | NONE |
| J: DRAIN ORIFICE | NONE |
| K: SPD SNSG/MAX ANGLE ADJ | NO SPEED SENSING, NO PPU PORT |
| L: MAXIMUM DISPLACEMENT SETTIN | 18 DEG |
| M: SPECIAL HARDWARE | Special hardware - None |
| N: SPECIAL FEATURES | Standard |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
