Product specifications
Characteristic | Value | Description |
|---|---|---|
| VARIABLE MOTOR PRODUCT | K | K Frame |
| B: Configuration | C | MOTOR, VARIABLE DISPLACEMENT, CARTRIDGE MOTOR FLANGE |
| C: BASE DISPL / SPEED RING | 45DN | 45cc/REVOLUTION (2.75 CU. IN.) |
| D: SHAFT | F | Tapered, 0.875 inch Dia, 1.5 in/ft taper, uses Square key, with dust seal |
| E: END CAP/LOOP FL/MIN ANGLE A | REF | TWIN RADIAL, 1 1/16-12, ANTI-CAVITATION, B-PORT HIGH PRESSURE, 345 BAR OVERPRESSURE PROTECTION |
| F: MINIMUM DISPLACEMENT SETTI | F10 | 10 DEG |
| G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
| H: SUPPLY ORIFICE | N | NONE |
| J: DRAIN ORIFICE | N | NONE |
| K: SPD SNSG/MAX ANGLE ADJ | AF | NO SPEED SENSING, NO PPU PORT |
| L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
| M: SPECIAL HARDWARE | NNN | Special hardware - None |
| N: SPECIAL FEATURES | NNN | Standard |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
