Product specifications
Characteristic | Value | Description |
---|---|---|
VARIABLE MOTOR PRODUCT | K | K Frame |
B: Configuration | C | MOTOR, VARIABLE DISPLACEMENT, CARTRIDGE MOTOR FLANGE |
C: BASE DISPL / SPEED RING | 38CN | 38cc/REVOLUTION (2.32 CU. IN.) |
D: SHAFT | F | Tapered, 0.875 inch Dia, 1.5 in/ft taper, uses Square key, with dust seal |
E: END CAP/LOOP FL/MIN ANGLE A | RDF | TWIN RADIAL, 1 1/16-12, ANTI-CAVITATION, A-PORT HIGH PRESSURE, 345 BAR OVERPRESSURE PROTECTION |
F: MINIMUM DISPLACEMENT SETTI | F00 | 0 DEG |
G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
H: SUPPLY ORIFICE | N | NONE |
J: DRAIN ORIFICE | N | NONE |
K: SPD SNSG/MAX ANGLE ADJ | AF | NO SPEED SENSING, NO PPU PORT |
L: MAXIMUM DISPLACEMENT SETTIN | F17 | 17 DEG |
M: SPECIAL HARDWARE | NNN | Special hardware - None |
N: SPECIAL FEATURES | NNN | Standard |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |