Product specifications
Characteristic | Value | Description |
---|---|---|
VARIABLE MOTOR PRODUCT | L | L Frame |
B: CONFIGURATION | V | MOTOR, VARIABLE DISPLACEMENT, SAE ‘B’ 2-BOLT MOUNTING FLANGE |
C: BASE DISPL / SPEED RING | 25CS | 25cc/REVOLUTION (1.50 CU. IN.) - WITH CYLINDER BLOCK SPEED RING |
D: SHAFT | A | 13T 16/32 OUTPUT / NONE |
E: END CAP/LOOP FL/MIN ANGLE A | R1F | TWIN RADIAL, 1 1/16-12 -LOOP FLUSHING OPTION 1: CRACK PRESSURE 150 PSI - NON ADJUSTABLE MINIMUM ANGLE ADJUSTMENT |
F: MINIMUM DISPLACEMENT SETTI | F13 | 13 DEG |
G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
H: SUPPLY ORIFICE | N | NONE |
J: DRAIN ORIFICE | N | NONE |
K: SPD SNSG/MAX ANGLE ADJ | CF | SPEED SENSOR, 4.5-8.5V, WIRE DIRECTIONAL, WEATHER-PACK |
L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
M: SPECIAL HARDWARE | NNN | Special hardware - None |
N: SPECIAL FEATURES | NNN | Standard |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |