Product specifications
Characteristic | Value | Description |
|---|---|---|
| VARIABLE MOTOR PRODUCT | K | K Frame |
| B: Configuration | C | MOTOR, VARIABLE DISPLACEMENT, CARTRIDGE MOTOR FLANGE |
| C: BASE DISPL / SPEED RING | 38CS | 38cc/REVOLUTION (2.32 CU. IN.) - WITH CYLINDER BLOCK SPEED RING |
| D: SHAFT | E | 15T 16/32 OUTPUT/NONE |
| E: END CAP/LOOP FL/MIN ANGLE A | Y2F | AXIAL, 1 1/16-12 - LOOP FLUSHING OPTION 2: CRACK PRESSURE 150 PSI -NON ADJUSTABLE MINIMUM ANGLE ADJUSTMENT |
| F: MINIMUM DISPLACEMENT SETTI | F08 | 8 DEG |
| G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
| H: SUPPLY ORIFICE | N | NONE |
| J: DRAIN ORIFICE | N | NONE |
| K: SPD SNSG/MAX ANGLE ADJ | DF | HOUSING WITH SPEED SENSOR KPPG13704, SAE CASE DRAIN, 3/4-16 |
| L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
| M: SPECIAL HARDWARE | NNN | Special hardware - None |
| N: SPECIAL FEATURES | NNN | Standard |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
