Product specifications
Characteristic | Value | Description |
---|---|---|
VARIABLE MOTOR PRODUCT | K | K Frame |
B: CONFIGURATION | C | MOTOR, VARIABLE DISPLACEMENT, CARTRIDGE MOTOR FLANGE |
C: BASE DISPL / SPEED RING | 45DS | 45cc/REVOLUTION (2.75 CU. IN.) - WITH CYLINDER BLOCK SPEED RING |
D: SHAFT | A | 13T 16/32 OUTPUT / NONE |
E: END CAP/LOOP FL/MIN ANGLE A | RNF | TWIN RADIAL, 1 1/16-12 - NO LOOP FLUSHING -NON ADJUSTABLE MINIMUM ANGLE ADJUSTMENT |
F: MINIMUM DISPLACEMENT SETTI | F09 | 9 DEG |
G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
H: SUPPLY ORIFICE | N | NONE |
J: DRAIN ORIFICE | N | NONE |
K: SPD SNSG/MAX ANGLE ADJ | EF | SPEED SENSOR, 4 PINWTPAK, BATTERY POWER, NON-DIRECTIONAL |
L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
M: SPECIAL HARDWARE | NNN | Special hardware - None |
N: SPECIAL FEATURES | NNN | Standard |
Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |