Product specifications
Characteristic | Value | Description |
|---|---|---|
| VARIABLE MOTOR PRODUCT | L | L Frame |
| B: CONFIGURATION | V | MOTOR, VARIABLE DISPLACEMENT, SAE ‘B’ 2-BOLT MOUNTING FLANGE |
| C: BASE DISPL / SPEED RING | 25CS | 25cc/REVOLUTION (1.50 CU. IN.) - WITH CYLINDER BLOCK SPEED RING |
| D: SHAFT | C | 0.875 DIA STRAIGHT KEY / NONE |
| E: END CAP/LOOP FL/MIN ANGLE A | RNF | TWIN RADIAL, 1 1/16-12 - NO LOOP FLUSHING -NON ADJUSTABLE MINIMUM ANGLE ADJUSTMENT |
| F: MINIMUM DISPLACEMENT SETTI | F01 | 1 DEG |
| G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
| H: SUPPLY ORIFICE | N | NONE |
| J: DRAIN ORIFICE | N | NONE |
| K: SPD SNSG/MAX ANGLE ADJ | CF | SPEED SENSOR, 4.5-8.5V, WIRE DIRECTIONAL, WEATHER-PACK |
| L: MAXIMUM DISPLACEMENT SETTIN | F15 | 15 DEG |
| M: SPECIAL HARDWARE | NNN | Special hardware - None |
| N: SPECIAL FEATURES | NNN | Standard |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
