Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MMV | Variable displacement motor - SAE B mount |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| TYPE | C | 25cc product type |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: OUTPUT SHAFT / AUX DRIVE | E | 15 teeth 16/32 spline / none |
| E: MINIMUM DISPLACEMENT | L | 5 degree, 13.2 cc |
| F: CONTROL FEATURES | D | 2-line control, top and bottom, adjustable min |
| G:HOUSING/ENDCAP CONFIGURATION | AV | Radial 1-5/16 (side) ports with loop flush, charge pressure relief valve set at 20.7 bar, housing tapped for orifice |
| T: SPECIAL HARDWARE FEATURES | VNC | 1.9 mm diameter loop flush orifice, black paint, Danfoss tag, layout A |
| ZZ: SF (NON-HARDWARE) | *** | None |
| Product | MMV | Variable displacement motor - SAE B mount |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |