Product specifications
Characteristic | Value | Description |
---|---|---|
S40_PRODUCT_RES | MMV | Variable displacement motor - SAE B mount |
BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
TYPE | C | 25cc product type |
C: SEAL GROUP | A | Shaft seal, standard |
D: OUTPUT SHAFT / AUX DRIVE | E | 15 teeth 16/32 spline / none |
E: MINIMUM DISPLACEMENT | F | 9 degree, 23.8 cc |
F: CONTROL FEATURES | D | 2-line control, top and bottom, adjustable min |
G:HOUSING/ENDCAP CONFIGURATION | BQ | Radial 1-5/16 (side) ports with loop flush, charge pressure relief valve set at 20.7 bar, housing tapped for orifice, with speedsensor port plugged |
T: SPECIAL HARDWARE FEATURES | VNB | 1.4 mm diameter loop flush orifice, black paint, Danfoss tag, layout A |
ZZ: SF (NON-HARDWARE) | *** | None |
Product | MMV | Variable displacement motor - SAE B mount |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |