Product specifications
Characteristic | Value | Description |
---|---|---|
S40_PRODUCT_RES | MMV | Variable displacement motor - SAE B mount |
BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
TYPE | C | 25cc product type |
C: SEAL GROUP | B | Seal-shaft, for aux drive |
D: OUTPUT SHAFT / AUX DRIVE | F | 15 teeth 16/32 spline / 13 teeth 16/32 spline |
E: MINIMUM DISPLACEMENT | F | 9 degree, 23.8 cc |
F: CONTROL FEATURES | B | 2-line control, top and bottom |
G:HOUSING/ENDCAP CONFIGURATION | AD | Radial side ports, with speed sensor port plugged, no speed ring, thru drive |
T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint, Danfoss tag |
ZZ: SF (NON-HARDWARE) | *** | None |
Product | MMV | Variable displacement motor - SAE B mount |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |