10-62017-06
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10-62017-06
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Item type | Repair kit | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Product material | Carbon steel | |
| Product Weight | .02 lb | |
| Seal part number if included | 06-03668-00 | |
| Thread sealant | No |